(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Stainless steel, with swivel plate, SUNK series (medium loads). (Part Numbers)

Casters - Stainless steel, with swivel plate, SUNK series (medium loads).
  • Volume Discount

Stainless steel casters with swivel plate, SUNK series, for medium loads. Load ranges from 140.01 to 485.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUNK-100SW

 
Part Number
SUNK-100SW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Synthetic Rubber] Rubber SBRAbrasion Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earthCore: Stainless steel 304BlackNo Floor Protection--Stainless Needle Bearing

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment

Please check the type/dimensions/specifications of the part SUNK-100SW in the Casters - Stainless steel, with swivel plate, SUNK series (medium loads). series.

Products like this...

Part Number
SUNK-100
SUNK-100MC
SUNK-100POTH
SUNK-100SWUW
SUNK-125
SUNK-125MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

-----80(90)45(50)11080---NABracket Set (without wheels)----100-
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80(90)45(50)1108010029-NoThe wheels on earth(Core: None)BlueNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

18 Days or more

140.01~220.00147130[Urethane] UrethaneOil Resistance / Abrasion Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earth(Core: nylon 6) Shock and acid resistantYellowNo Floor ProtectionMade in Germany-Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80(90)45(50)1108010035Medium LoadNoThe wheels on earth(Core: Stainless steel 304) Antibacterial, high-elasticityWhiteNo Floor Protection--Stainless Needle Bearing
1 Piece(s)Available

12 Days or more

-----100(112)56(53)14085---NABracket Set (without wheels)----125-
1 Piece(s)Available

12 Days or more

140.01~220.00205165[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100(112)56(53)1408512542-NoThe wheels on earth(Core: None)BlueNo Floor Protection--Stainless Needle Bearing

Additional Products in this Category

Tech Support