(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Antistatic lll, for low platform, threaded, series HJ-SJ/HJB-SJ (Heavy loads). (Part Numbers)

Casters - Antistatic lll, for low platform, threaded, series HJ-SJ/HJB-SJ (Heavy loads).
  • Volume Discount

Anti-static casters lll for low platform, threaded, series HJ-SJ/HJB-SJ for heavy loads, made of steel with slotted holes. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

HJ-SJ-75U-MCD

 
Part Number
HJ-SJ-75U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

No485.01~750.00490115[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance[M24] M24(P3.0)7539The wheels on earthWith BearingBlackNo Floor Protection25-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Low Floor Heavy Load Properties Static electricity prevention Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Heavy Load
Metal Fitting Color (Finish) Trivalent Chromate

Please check the type/dimensions/specifications of the part HJ-SJ-75U-MCD in the Casters - Antistatic lll, for low platform, threaded, series HJ-SJ/HJB-SJ (Heavy loads). series.

Products like this...

Part Number
HJ-SJ-50U-MCD
HJ-SJ-65DU
HJ-SJ-65U-MCD
HJB-SJ-50U-MCD
HJB-SJ-65U-MCD
HJB-SJ-75U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

16 Days or more

No220.01~320.0029485[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance[M20] M20(P2.5)5032.5The wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

10 Days or more

No-----[M20] M20(P2.5)--Bracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

No320.01~485.00392103[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance[M20] M20(P2.5)6536The wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] With freely stopper220.01~320.0029485[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance[M20] M20(P2.5)5032.5The wheels on earthWith BearingBlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] With freely stopper320.01~485.00392103[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance[M20] M20(P2.5)6536The wheels on earthWith BearingBlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] With freely stopper485.01~750.00490115[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance[M24] M24(P3.0)7539The wheels on earthWith BearingBlackNo Floor Protection25-Radial ball bearings

Additional Products in this Category

Tech Support