(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Anti-static ll, SUNJB series swivel plate (medium loads). (Part Numbers)

Casters - Anti-static ll, SUNJB series swivel plate (medium loads).
  • Volume Discount

Anti-static casters ll, SUNJB series turntable for medium loads. With integrated rotation stop, made of stainless steel with floor protection.

PDF

Part Number

Configured Part Number is shown.

SUNJB-125-SEUW

 
Part Number
SUNJB-125-SEUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.0020516575(80)75(80)102121254235

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With freely stopper Properties Static electricity prevention
Wheel Material Antistatic Urethane Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic Metal Piece(Fittings etc.,) Material Stainless Steel
Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) No Specifications The wheels on earth Detailed Wheel Specifications Core: Stainless steel 304
Wheel color Yellow Floor Protection With floor protection Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNJB-125-SEUW in the Casters - Anti-static ll, SUNJB series swivel plate (medium loads). series.

Products like this...

Part Number
SUNJB-100-SEUW
SUNJB-150-SEUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

140.01~220.0014713068(71)68(71)90901003530
1 Piece(s)Available

8 Days or more

220.01~320.0024519075(90)75(90)1121121504537

Additional Products in this Category

Tech Support