(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Anti-static ll, SUNK series (medium loads). (Part Numbers)

Casters - Anti-static ll, SUNK series (medium loads).
  • Volume Discount

Anti-static casters ll, SUNK series for medium loads, made of stainless steel. Permissible loads from 147 to 245daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SUNK-100-SEUW

 
Part Number
SUNK-100-SEUW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Wheel color Floor Protection
1 Piece(s)Available

8 Days or more

140.01~220.00147130[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic80(90)45(50)1108010035YellowWith floor protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Properties Static electricity prevention
Metal Piece(Fittings etc.,) Material Stainless Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) No Specifications The wheels on earth
Detailed Wheel Specifications Core: Stainless steel 304 Bearing Stainless Needle Bearing

Please check the type/dimensions/specifications of the part SUNK-100-SEUW in the Casters - Anti-static ll, SUNK series (medium loads). series.

Products like this...

Part Number
SUNK-100-MCD
SUNK-125-MCD
SUNK-125-SEUW
SUNK-150-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Wheel color Floor Protection
1 Piece(s)Available

12 Days or more

140.01~220.00147130[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance80(90)45(50)1108010035BlackNo Floor Protection
1 Piece(s)Available

12 Days or more

140.01~220.00205165[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance100(112)56(53)1408512542BlackNo Floor Protection
1 Piece(s)Available

18 Days or more

140.01~220.00205165[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic100(112)56(53)1408512542YellowWith floor protection
1 Piece(s)Available

12 Days or more

220.01~320.00245190[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Abrasion Resistance100(112)56(53)1408515045BlackNo Floor Protection

Additional Products in this Category

Tech Support