(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Anti-static with rotation stop, series K/KB/KBL (medium loads). (Part Numbers)

Casters - Anti-static with rotation stop, series K/KB/KBL (medium loads).
  • Volume Discount

Antistatic casters with rotation stop series K/KB/KBL for medium loads, with load ranges from 80.01 to 485.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

EUWK-200

 
Part Number
EUWK-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection
1 Piece(s)Available

12 Days or more

No320.01~485.00392250[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic1126315110020045-Impact ResistanceYellowWith floor protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWK-200 in the Casters - Anti-static with rotation stop, series K/KB/KBL (medium loads). series.

Products like this...

Part Number
EUWK-100
EUWK-130
EUWK-150
EUWK-75
EUWKB-100
EUWKB-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection
1 Piece(s)Available

8 Days or more

No140.01~220.00176144[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic80451157910035-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

No220.01~320.00245177[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic100561379313042-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

No220.01~320.00294198[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic100561379315045-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

13 Days or more

No80.01~140.00117103[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic634091687532-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper140.01~220.00176144[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic80451157910035RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00245177[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic100561379313042RightImpact ResistanceYellowWith floor protection

Additional Products in this Category

Tech Support