(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Anti-static, SUNJB series (medium loads). (EUWJ-75)

Casters - Anti-static, SUNJB series (medium loads). EUWJ-75
  • Volume Discount

EUW/MCD antistatic casters, for medium loads from 117 to 392daN. Wheel materials available in Nylon and Urethane. Resistant to gasoline, abrasion, chemical and oil resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

EUWJ-75

 
Part Number
EUWJ-75
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

80.01~140.00117103[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic636382827532(Core: Steel) Shock ResistanceYellowWith floor protection22

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Static electricity prevention
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part EUWJ-75 in the Casters - Anti-static, SUNJB series (medium loads). series.

Products like this...

Part Number
EUWJ-130
EUWJ-150
EUWJ-200
MCDJ-100
MCDJ-130
MCDJ-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

220.01~320.00245177[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic808010810813042(Core: Steel) Shock ResistanceYellowWith floor protection40
1 Piece(s)Available

8 Days or more

220.01~320.00294198[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic909012012015045(Core: Steel) Shock ResistanceYellowWith floor protection45
1 Piece(s)Available

12 Days or more

320.01~485.00392250[Urethane] Antistatic UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance / Antistatic11211214014020045(Core: Steel) Shock ResistanceYellowWith floor protection58
1 Piece(s)Available

12 Days or more

140.01~220.00176144[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance7171959510035Core: NoneBlackNo Floor Protection35
1 Piece(s)Available

12 Days or more

220.01~320.00245177[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance808010810813042Core: NoneBlackNo Floor Protection40
1 Piece(s)Available

13 Days or more

220.01~320.00294198[Nylon] Conductive MC NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance909012012015045Core: NoneBlackNo Floor Protection45

Additional Products in this Category

Tech Support