(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Spring loaded for shock absorption, TS6 Series. (Part Numbers)

Casters - Spring loaded for shock absorption, TS6 Series.
  • Volume Discount

TS6 Series steel/stainless steel spring loaded shock absorbing casters with swivel and threaded plate, allowable loads from 29 to 68daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SAJ-TS6-SJ-100R

 
Part Number
SAJ-TS6-SJ-100R
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing
1 Piece(s)Available

12 Days or more

Screw-In Type / With buffer68139~127[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)10025-(Core: None) high elasticityBlackNo Floor Protection35~49No

Loading...

  1. 1

Basic Information

Stopper No Properties Quiet Load Range(daN) 35.01~80.00
Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Trivalent Chromate Specifications Integrated Wheel (Towing: Low-speed 4 km/h or slower)

Please check the type/dimensions/specifications of the part SAJ-TS6-SJ-100R in the Casters - Spring loaded for shock absorption, TS6 Series. series.

Products like this...

Part Number
SAJ-TS6-50R
SAJ-TS6-50VPA K
SAJ-TS6-75R
SAJ-TS6-SJ-100U
SAJ-TS6-SJ-100VPA K
SAJ-TS6-SJ-50R
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Thread Dia. Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Bearing
1 Piece(s)Available

8 Days or more

Plate Type Universal / With buffer2987~75[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5025-(Core: None) high elasticityBlackNo Floor Protection23~30No
1 Piece(s)Available

77 Days or more

Plate Type Universal / With buffer3987~75[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427260-5018Light LoadWith Bearing-With floor protection23~30Radial ball bearings
1 Piece(s)Available

8 Days or more

Plate Type Universal / With buffer39112~100[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteelRound hole55427060-7525-(Core: None) high elasticityBlackNo Floor Protection30~40No
1 Piece(s)Available

12 Days or more

Screw-In Type / With buffer58139~127[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion ResistanceSteel-----[M12] M12(P1.75)10025Light Load(Core: nylon) shock resistanceGray/GreenNo Floor Protection35~49No
1 Piece(s)Available

12 Days or more

Screw-In Type / With buffer68139~127[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)10025Light LoadWith Bearing-With floor protection35~49Radial ball bearings
1 Piece(s)Available

8 Days or more

Screw-In Type / With buffer3989~77[Synthetic Rubber] Rubber SBRAbrasion ResistanceSteel-----[M12] M12(P1.75)5025-(Core: None) high elasticityBlackNo Floor Protection23~30No

Additional Products in this Category

Tech Support