(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Integrated shock absorber casters, with rotation stop, high speed SAK-TO series. Fixed plate, load ranges from 22.01 to 320.00daN. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
SAK-TO-200SST
Part Number |
---|
SAK-TO-200SST |
Loading...
Caster Type | Plate Type Fixed / With buffer | Properties | Quiet | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Mounting Hole Pitch Length(mm) | 112 | Mounting Hole Pitch Width(mm) | 112(63) |
Mounting Seat(mm) | 140 | Mounting Seat Width(mm) | 140 | Application | Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment |
Metal Fitting Color (Finish) | Bright Chromate Plating |
Please check the type/dimensions/specifications of the part SAK-TO-200SST in the Casters - Integrated shock absorber, with rotation stop, SAK-TO series. series.
Part Number |
---|
SAK-TO-200 |
SAK-TO-200TRAW |
SAKB-TO-200 |
SAKB-TO-200SST |
SAKB-TO-200TRAW |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy