(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Integrated shock absorber, with rotation stop, SAK-TO series. (Part Numbers)

Casters - Integrated shock absorber, with rotation stop, SAK-TO series.
  • Volume Discount

Integrated shock absorber casters, with rotation stop, high speed SAK-TO series. Fixed plate, load ranges from 22.01 to 320.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SAK-TO-200TRAW

 
Part Number
SAK-TO-200TRAW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

18 Days or more

No220.01~320.00245275~255[Synthetic Rubber] Highly durable rubberNo20045Integrated Wheel (Towing: High-speed 20 km/h or slower)(Core: Aluminum) low starting resistance and high elasticityBlackNo Floor Protection100-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Properties Quiet Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 112 Mounting Hole Pitch Width(mm) 112(63)
Mounting Seat(mm) 140 Mounting Seat Width(mm) 140 Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment
Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SAK-TO-200TRAW in the Casters - Integrated shock absorber, with rotation stop, SAK-TO series. series.

Products like this...

Part Number
SAK-TO-200
SAK-TO-200SST
SAKB-TO-200
SAKB-TO-200SST
SAKB-TO-200TRAW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

13 Days or more

No-------Bracket Set (without wheels)----200-
1 Piece(s)Available

8 Days or more

No220.01~320.00245275~255[Synthetic Rubber] High impact rubberNo20045Integrated Wheel (Towing: High-speed 20 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection100-Radial ball bearings
1 Piece(s)Available

13 Days or more

[With Rotation Stopper] Fixed with Stopper-------Bracket Set (without wheels)----200-
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00245275~255[Synthetic Rubber] High impact rubberNo20045Integrated Wheel (Towing: High-speed 20 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection100-Radial ball bearings
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00245275~255[Synthetic Rubber] Highly durable rubberNo20045Integrated Wheel (Towing: High-speed 20 km/h or slower)(Core: Aluminum) low starting resistance and high elasticityBlackNo Floor Protection100-Radial ball bearings

Additional Products in this Category

Tech Support