(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Integrated shock absorber and swivel plate, SAJ-TO series. (Part Numbers)

Casters - Integrated shock absorber and swivel plate, SAJ-TO series.
  • Volume Discount

Casters with integrated shock absorber and swivel plate SAJ-TO series, for load ranges from 220.01 to 320.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SAJ-TO-200TRAW

 
Part Number
SAJ-TO-200TRAW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

220.01~320.00245275~255[Synthetic Rubber] Highly durable rubberNo20045Integrated Wheel (Towing: High-speed 20 km/h or slower)(Core: Aluminum) low starting resistance and high elasticityBlackNo Floor Protection100-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With buffer Stopper No Properties Quiet
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Mounting Hole Pitch Length(mm) 115(105)
Mounting Hole Pitch Width(mm) 115(105) Mounting Seat(mm) 140 Mounting Seat Width(mm) 140
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SAJ-TO-200TRAW in the Casters - Integrated shock absorber and swivel plate, SAJ-TO series. series.

Products like this...

Part Number
SAJ-TO-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

13 Days or more

-------Bracket Set (without wheels)----200-

Additional Products in this Category

Tech Support