(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With shock absorber, integrated rotation stop, SAK series. (Part Numbers)

Casters - With shock absorber, integrated rotation stop, SAK series.
  • Volume Discount

Casters with shock absorber and integrated rotation stop SAK series. Permissible loads from 78 to 245daN, wheel materials in synthetic rubber and Urethane. Wide range of configurable dimensions and materials.

PDF

Part Number

Configured Part Number is shown.

SAK-100UW

 
Part Number
SAK-100UW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Shock ResistanceGreenNo Floor Protection28.5~35-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / With buffer Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part SAK-100UW in the Casters - With shock absorber, integrated rotation stop, SAK series. series.

Products like this...

Part Number
SAK-100
SAK-100LW
SAK-100SST
SAK-100W
SAK-100WUW
SAK-100WW
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet-----804510480--Bracket Set (without wheels)----100-
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityRedNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] High impact rubberNo80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) Low Starting Resistance/High ElasticityBlueNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

8 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Synthetic Rubber] Rubber SBRAbrasion Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) shock resistance and high elasticityBlackNo Floor Protection28.5~35-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet80.01~140.0098153~145[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: Steel) antibacterial and high elasticityWhiteWith floor protection28.5~35-Radial ball bearings
1 Piece(s)Available

12 Days or more

No[Low Noise] Quiet35.01~80.0078153~145[Synthetic Rubber] White Diene Rubber BRCold Resistance80451048010035Integrated Wheel (Towing: Low-speed 4 km/h or slower)(Core: steel), high elasticityWhiteWith floor protection28.5~35-Radial ball bearings

Additional Products in this Category

Tech Support