(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Swivel/fixed plate/shock absorber, steel. (Part Numbers)

Casters - Swivel/fixed plate/shock absorber, steel.
  • Volume Discount

Casters with integrated swivel/fixed plate/shock absorber, made of steel, impact resistant with high elasticity and rotation stop. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SPMKB-200

 
Part Number
SPMKB-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Stopper Position Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

Plate Type Fixed / With buffer[With Rotation Stopper] Fixed with Stopper80.01~140.009825011263151100200Right-

Loading...

  1. 1

Basic Information

Wheel Material Natural Rubber Wheel Characteristics No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Bright Chromate Plating
Specifications The wheels on earth Detailed Wheel Specifications (Core: Aluminum Diecast) Shock Resistance and High Elasticity Wheel color Black
Floor Protection No Floor Protection Wheel locality Made in Japan Tire width(mm) 45
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part SPMKB-200 in the Casters - Swivel/fixed plate/shock absorber, steel. series.

Products like this...

Part Number
SPMJB-150
SPMJBL-150
SPMJBL-200
SPMK-150
SPMKBL-150
SPMKBL-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Stopper Position Eccentricity
(mm)
1 Piece(s)Available

8 Days or more

Plate Type Universal / With buffer[With Rotation Stopper] With freely stopper35.01~80.00781989090120120150Right45
1 Piece(s)Available

8 Days or more

Plate Type Universal / With buffer[With Rotation Stopper] With freely stopper35.01~80.00781989090120120150Left-
1 Piece(s)Available

12 Days or more

Plate Type Universal / With buffer[With Rotation Stopper] With freely stopper80.01~140.0098250112112140140200Left-
1 Piece(s)Available

8 Days or more

Plate Type Fixed / With bufferNo35.01~80.00781981005613793150--
1 Piece(s)Available

18 Days or more

Plate Type Fixed / With buffer[With Rotation Stopper] Fixed with Stopper35.01~80.00781981005613793150Left-
1 Piece(s)Available

12 Days or more

Plate Type Fixed / With buffer[With Rotation Stopper] Fixed with Stopper80.01~140.009825011263151100200Left-

Additional Products in this Category

Tech Support