(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable and rotation stop (medium loads). (Part Numbers)

Casters - Turntable and rotation stop (medium loads).
  • Volume Discount

Casters with swivel plate and rotation stop for medium loads, materials available in Synthetic Rubber and Urethane, load range from 78daN to 490daN, wide variety of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

LWJB-130

 
Part Number
LWJB-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Stopper Position Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

14 Days or more

-80.01~140.00137177[Synthetic Rubber] Dienic Rubber BRAbrasion Resistance / Cold Resistance808010810813042The wheels on earthRightWith BearingRedNo Floor ProtectionMade in Japan40-Pressed-in Bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper Double Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Additional Products in this Category

Tech Support