(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Low noise turntable, (medium loads). (Part Numbers)

Casters - Low noise turntable, (medium loads).
  • Volume Discount

Low noise turntable, for medium loads, materials available in synthetic rubber, Nylon and Urethane, resistant to abrasion, gasoline, oil, chemical and cold resistance. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

MCJ-130

 
Part Number
MCJ-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00245177[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Chemical Resistance808010810813042The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan40-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating

Please check the type/dimensions/specifications of the part MCJ-130 in the Casters - Low noise turntable, (medium loads). series.

Products like this...

Part Number
J-180
J-200
J-250
MCJ-150
MCJ-200
MCJ-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Properties Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Specifications Detailed Wheel Specifications Wheel color Floor Protection Wheel locality Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

------112112140140--Bracket Set (without wheels)-----180-
1 Piece(s)Available

8 Days or more

------112112140140--Bracket Set (without wheels)-----200-
1 Piece(s)Available

12 Days or more

------125125160160--Bracket Set (without wheels)-----250-
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet220.01~320.00294198[Nylon] Monomer Casting NylonChemical Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance909012012015045The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan45-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet320.01~485.00392250[Nylon] Monomer Casting NylonChemical Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance11211214014020045The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan58-Radial ball bearings
1 Piece(s)Available

12 Days or more

[Low Noise] Quiet485.01~750.00490305[Nylon] Monomer Casting NylonChemical Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance12512516016025050The wheels on earth(Core: None)BlueNo Floor ProtectionMade in Japan71-Radial ball bearings

Additional Products in this Category

Tech Support