(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Quiet and smooth (medium loads). (Part Numbers)

Casters - Quiet and smooth (medium loads).
  • Volume Discount

Quiet and smooth casters for medium loads, steel swivel plate, wheel materials available in synthetic rubber, Nylon and Urethane. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

WUWJS-150

 
Part Number
WUWJS-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

140.01~220.00196198[Urethane] Antibacterial White UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance75(90)75(90)11211215045(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protection45

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Silent smooth casters
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck
Load Category Medium Load Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth
Bearing Radial ball bearings

Please check the type/dimensions/specifications of the part WUWJS-150 in the Casters - Quiet and smooth (medium loads). series.

Products like this...

Part Number
MCJS-130
MCJS-150
MCJS-200
SSTJS-100
UWJS-100
WUWJS-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
1 Piece(s)Available

12 Days or more

220.01~320.00245177[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(90)75(90)11211213042(Core: None)BlueNo Floor Protection40
1 Piece(s)Available

12 Days or more

220.01~320.00294198[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance75(90)75(90)11211215045(Core: None)BlueNo Floor Protection45
1 Piece(s)Available

12 Days or more

320.01~485.00392250[Nylon] Monomer Casting NylonChemical Resistance / Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100(115)100(115)14014020045(Core: None)BlueNo Floor Protection58
1 Piece(s)Available

12 Days or more

80.01~140.00127144[Synthetic Rubber] High impact rubberNo68(71)68(71)909010035(Core: steel) high elasticity and low starting resistanceBlueNo Floor Protection35
1 Piece(s)Available

12 Days or more

140.01~220.00176144[Urethane] UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance68(71)68(71)909010035(Core: Steel) Shock ResistanceGreenNo Floor Protection35
1 Piece(s)Available

12 Days or more

220.01~320.00245250[Urethane] Antibacterial White UrethaneOil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance100(115)100(115)14014020045(Core: Steel) Antibacterial, high-elasticityWhiteWith floor protection58

Additional Products in this Category

Tech Support