(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union (Made of Brass)

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) Union (Made of Brass)
  • Volume Discount

Non-flammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· Plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new tube grip mechanism.
· The tube clip rotates smoothly in the fitting and prevents tube breakage due to rotation of the tube.
· Water resistant O-ring and V-seal made of NBR.
· R (PT) screw part is already sealed, hence sealing tape is not required.
· The combined part of the R (PT) screw part of the elbow tee and the resin part can be rotated after setting, meaning the piping can be installed in any direction and the screw part can be tightened even if the resin part is fixed.

PDF

Part Number

Configured Part Number is shown.

Part Number
WU-06BS
WU-08BS
WU-10BS
WU-12BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

12 Days or more

6
1 Piece(s)Available

12 Days or more

8
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

12 Days or more

12

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass V-Sealing Material Water-resistant NBR
Terminal Screw Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support