(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting M Series (for General Piping) Long Elbow

Junron One-Touch Fitting M Series (for General Piping) Long Elbow
  • Volume Discount

[Features]
· Electroless nickel plating is applied to metal parts as standard.
▪ It is available with colored seals based on the screw type.
▪ The body can be set in accordance with the direction in which the tube is removed.
▪ The tube grip comes with a rotating mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PLLM-4-M5-PM
PLLM-6-PT3/8-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Terminal Screw T (inches)
(inch)
Terminal Screw T (mm)
(mm)
1 Piece(s)Available

12 Days or more

4-M5
1 Piece(s)Available

12 Days or more

63/8-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass (Nickel Plated) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Connection Screw Mounting, Direction Elbow Elbows Long Elbows
Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support