(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - Union, Flexible Tube Style, TU Series

Tees - Union, Flexible Tube Style, TU Series
  • Volume Discount

Stainless steel fittings for flexible tubing. To resolve tube twisting during piping, we use cap nuts built into the sleeve that use a unique Junkosha mechanism. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

TU-1280-US2

 
Part Number
TU-1280-US2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Branch of tube with same diameter Tube-to-Tube Connection Shape Union Tee Material Stainless Steel
Surface Treatment No Tube Size 1 12 mm Tube Inner Dia.(mm) 8

Please check the type/dimensions/specifications of the part TU-1280-US2 in the Tees - Union, Flexible Tube Style, TU Series series.

Additional Products in this Category

Tech Support