(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector - Straight, Compression Fittings, 316SS, FN Series

Connector - Straight, Compression Fittings, 316SS, FN Series
  • Volume Discount

Usable across a broad temperature range. No wear and tear to tubing as a result of an over tightening of cap nut, etc. No abnormality in the connected part unless the tube is ruptured. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FN-4X2.5-PT1/8-SUS
FN-6X4-PT1/4-SUS
FN-6X4-PT1/8-SUS
FN-8X6-PT1/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/84 mm2.5
1 Piece(s)Available

14 Days or more

1/46 mm4
1 Piece(s)Available

12 Days or more

1/86 mm4
1 Piece(s)Available

8 Days or more

1/88 mm6

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Female Nipple Material 316 Stainless Steel
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support