(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

90° Elbows - Compression Fittings, 316SS, LU Series

90° Elbows - Compression Fittings, 316SS, LU Series
  • Volume Discount

Usable across a broad temperature range. Free of wear to tubing due to over tightening of cap nut and the like. No abnormality in the connected part unless the tube ruptures. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LU-6X4-SUS
LU-8X6-SUS
LU-10X8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

6 mm4
1 Piece(s)Available

8 Days or more

8 mm6
1 Piece(s)Available

8 Days or more

10 mm8

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Union Elbows Material 316 Stainless Steel
Surface Treatment No

Additional Products in this Category

Tech Support