(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut with Guard Wire - Union, Compression Fittings, UNG Series (UNG-06)

Nut with Guard Wire - Union, Compression Fittings, UNG Series UNG-06
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

UNG-06

Part Number
UNG-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
1 Piece(s)Available

14 Days or more

6 mm

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Cap nut with guard wire Material Brass
Surface Treatment No

Please check the type/dimensions/specifications of the part UNG-06 in the Nut with Guard Wire - Union, Compression Fittings, UNG Series series.

Products like this...

Part Number
UNG-10
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
1 Piece(s)Available

12 Days or more

10 mm

Additional Products in this Category

Tech Support