(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Tees - Compression Fittings, PTA Series (Part Numbers)

Tees - Compression Fittings, PTA Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 for "pneumatic pipe fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. Each R (PT) screw size has a different colored screw seal.

PDF

Part Number

Configured Part Number is shown.

Part Number
PTA-1/2-PT1/2-BS
PTA-1/2-PT3/8-BS
PTA-1/4-PT1/4-BS
PTA-1/4-PT1/8-BS
PTA-1/8-PT1/8-BS
PTA-3/8-PT1/4-BS
PTA-3/8-PT3/8-BS
PTA-3/16-PT1/8-BS
PTA-4X2.5-PT1/8-BS
PTA-4X3-PT1/8-BS
PTA-5/16-PT1/4-BS
PTA-5/16-PT1/8-BS
PTA-6X4-PT1/4-BS
PTA-6X4-PT1/8-BS
PTA-6X4.5-PT1/4-BS
PTA-6X4.5-PT1/8-BS
PTA-8X5-PT1/4-BS
PTA-8X5-PT1/8-BS
PTA-8X6-PT1/4-BS
PTA-8X6-PT1/8-BS
PTA-10X6.5-PT1/4-BS
PTA-10X6.5-PT3/8-BS
PTA-10X7.5-PT1/4-BS
PTA-10X7.5-PT3/8-BS
PTA-12X8-PT1/2-BS
PTA-12X8-PT3/8-BS
PTA-12X9-PT1/2-BS
PTA-12X9-PT3/8-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/212.7 mm9.56
1 Piece(s)Available

12 Days or more

3/812.7 mm9.56
1 Piece(s)Available

12 Days or more

1/46.35 mm4.57
1 Piece(s)Available

12 Days or more

1/86.35 mm4.57
1 Piece(s)Available

12 Days or more

1/83.18 mm2.36
1 Piece(s)Available

12 Days or more

1/49.53 mm6.99
1 Piece(s)Available

12 Days or more

3/89.53 mm6.99
1 Piece(s)Available

12 Days or more

1/84.76 mm3.48
1 Piece(s)Available

14 Days or more

1/84 mm2.5
1 Piece(s)Available

14 Days or more

1/84 mm3
1 Piece(s)Available

12 Days or more

1/47.94 mm5.9
1 Piece(s)Available

12 Days or more

1/87.94 mm5.9
1 Piece(s)Available

14 Days or more

1/46 mm4
1 Piece(s)Available

14 Days or more

1/86 mm4
1 Piece(s)Available

14 Days or more

1/46 mm4.5
1 Piece(s)Available

14 Days or more

1/86 mm4.5
1 Piece(s)Available

14 Days or more

1/48 mm5
1 Piece(s)Available

14 Days or more

1/88 mm5
1 Piece(s)Available

14 Days or more

1/48 mm6
1 Piece(s)Available

14 Days or more

1/88 mm6
1 Piece(s)Available

14 Days or more

1/410 mm6.5
1 Piece(s)Available

14 Days or more

3/810 mm6.5
1 Piece(s)Available

14 Days or more

1/410 mm7.5
1 Piece(s)Available

14 Days or more

3/810 mm7.5
1 Piece(s)Available

14 Days or more

1/212 mm8
1 Piece(s)Available

14 Days or more

3/812 mm8
1 Piece(s)Available

14 Days or more

1/212 mm9
1 Piece(s)Available

14 Days or more

3/812 mm9

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Te Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support