(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

COM-PURE AIRX High Pressure Standard Filter

COM-PURE AIRX High Pressure Standard Filter
  • Volume Discount

•Drain Cock: Manual
•Bowl Material: Stainless Steel
•Microbial Removal Performance: LRV≥7
•Operating Environment: Standard
•Treatment Air Flow Rate (l/minute): 1300

Part Number

Configured Part Number is shown.

Part Number
MH013B
MH013B-6
PH013B
PH013B-6
SH013B
SH013B-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Compressed Air Quality Air Inlet Flow Rate at 0.7 Mpa *Catalog Flow Rate × 1000
(l/min)
Connection Type Plumbing Thread Nominal Filtration Level Operating Environment Operating Pressure Range
(MPa)
Drain Cock Bowl Material Bowl Guard Filter Type Replacement Element, Filtration Rate
1 Piece(s)Available

11 Days or more

Replacement Elements----------Micro Mist Filter0.01μm
1 Piece(s)Available

15 Days or more

FilterCoarse dust containing air / Oil Concentration Content Air1300Rc3/40.01μmStandard0.1~4.9Manual Valve[Metal] Stainless SteelNoMicro Mist Filter-
1 Piece(s)Available

8 Days or more

Replacement Elements----------Prefilter3μm
1 Piece(s)Available

15 Days or more

FilterHigh moisture air / Coarse dust containing air1300Rc3/43μmStandard0.1~4.9Manual Valve[Metal] Stainless SteelNoPrefilter-
1 Piece(s)Available

11 Days or more

Replacement Elements----------Super Prefilter0.1μm
1 Piece(s)Available

15 Days or more

FilterHigh moisture air / Coarse dust containing air1300Rc3/40.1μmStandard0.1~4.9Manual Valve[Metal] Stainless SteelNoSuper Prefilter-

Loading...

  1. 1

Additional Products in this Category

Tech Support