(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Adapter Fitting, BSPT to BSPP with 30° Female Seat, 130 Type

Hydraulic Hose Adapters - Adapter Fitting, BSPT to BSPP with 30° Female Seat, 130 Type
  • Volume Discount

Adapter (With 30° Female Seat), Female Thread Straight Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
130-02-02
130-04-04
130-06-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Nominal of connection screw, The second mouthful Minimum Internal Diameter
(φD)
1 Piece(s)Available

10 Days or more

1/81/83.0
1 Piece(s)Available

11 Days or more

1/41/45.5
1 Piece(s)Available

10 Days or more

3/83/88.0

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape Female Screw Straight
Connection Thread Type Male thread x Female thread Types of connection G (PF) 30° with a Female Sheet Connection Type Second R(PT)

Additional Products in this Category

Tech Support