(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hydraulic Hose Adapters - Elbow 90° Fitting, BSPT to BSPP with 30° Female Seat, 190 Type (190-04-06)

Hydraulic Hose Adapters - Elbow 90° Fitting, BSPT to BSPP with 30° Female Seat, 190 Type 190-04-06
  • Volume Discount

90° elbow type adapter (with 30° female sheet).

PDF

Part Number

Configured Part Number is shown.

190-04-06

 
Part Number
190-04-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Nominal of connection screw, The second mouthful
1 Piece(s)Available

13 Days or more

1/43/8

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 90° Elbow
Connection Thread Type Male thread x male thread Types of connection G (PF) 30° with a Female Sheet Connection Type Second R(PT)

Please check the type/dimensions/specifications of the part 190-04-06 in the Hydraulic Hose Adapters - Elbow 90° Fitting, BSPT to BSPP with 30° Female Seat, 190 Type series.

Products like this...

Part Number
190-02-02
190-04-02
190-04-04
190-06-06
190-06-08
190-08-06
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Nominal of connection screw, The second mouthful
1 Piece(s)Available

10 Days or more

1/81/8
1 Piece(s)Available

10 Days or more

1/41/8
1 Piece(s)Available

10 Days or more

1/41/4
1 Piece(s)Available

10 Days or more

3/83/8
1 Piece(s)Available

13 Days or more

3/81/2
1 Piece(s)Available

13 Days or more

1/23/8

Additional Products in this Category

Tech Support