(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Elbow 45° Fitting, BSPT to BSPP with 30° Female Seat, 145 Type

Hydraulic Hose Adapters - Elbow 45° Fitting, BSPT to BSPP with 30° Female Seat, 145 Type
  • Volume Discount

45° elbow type adapter (with 30° female sheet).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
145-04-04
145-06-06
145-12-12
145-16-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of connection screw Nominal of connection screw, The second mouthful
1 Piece(s)Available

12 Days or more

1/41/4
1 Piece(s)Available

16 Days or more

3/83/8
1 Piece(s)Available

10 Days or more

3/43/4
1 Piece(s)Available

12 Days or more

11

Loading...

  1. 1

Basic Information

Material Steel Types Adapter Shape 45° Bend
Connection Thread Type Male thread x male thread Types of connection G (PF) 30° with a Female Sheet Connection Type Second R(PT)

Additional Products in this Category

Tech Support