(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hydraulic Hose Adapters - Coupling Swage Fitting, Tapered Male Thread, SA Type

Hydraulic Hose Adapters - Coupling Swage Fitting, Tapered Male Thread, SA Type
  • Volume Discount

A fitting used by swaging with a hose. Can be easily swaged (assembled) with a hose with dedicated manual assembly tools or a hydraulic assembly machine.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SA-PT-03
SA-PT-03-3R
SA-PT-03-14
SA-PT-04
SA-PT-04-3R
SA-PT-04-14
SA-PT-04-S
SA-PT-05
SA-PT-06
SA-PT-06-14
SA-PT-06-N30
SA-PT-06-S
SA-PT-08
SA-PT-08-14
SA-PT-08-N30
SA-PT-08-S
SA-PT-10-N30
SA-PT-12
SA-PT-12-3R
SA-PT-12-S
SA-PT-16
SA-PT-16-3R
SA-PT-16-S
SSA-PT-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal of connection screw Applicable Hose I.D.
(mm)
Applicable Hose O.D.
(mm)
Minimum Internal Diameter
(φD)
LF70 Hose 1000, 1100, 1400, and 1500 Hose N3130, 3130, 3000, and 3700 hoses N3000, HT Hose 3R80 Hose
1 Piece(s)Available

10 Days or more

Steel1/44.810.4~10.52.8--Applicable--
1 Piece(s)Available

10 Days or more

Steel1/44.812.72.8----Applicable
1 Piece(s)Available

13 Days or more

Steel1/45.18.83.0-Applicable---
1 Piece(s)Available

10 Days or more

Steel1/46.3~6.412.4~13.33.9--ApplicableApplicable-
1 Piece(s)Available

13 Days or more

Steel1/46.315.53.9----Applicable
1 Piece(s)Available

9 Days or more

Steel1/46.3~6.410.3~11.13.5ApplicableApplicable---
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel1/46.3~6.412.4~13.33.9--ApplicableApplicable-
1 Piece(s)Available

10 Days or more

Steel3/87.9~8.113.8~14.75.6--Applicable--
1 Piece(s)Available

10 Days or more

Steel3/89.5~9.816.0~16.46.8--Applicable--
1 Piece(s)Available

10 Days or more

Steel3/89.513.96.8ApplicableApplicable---
1 Piece(s)Available

18 Days or more

Steel3/89.517.5~19.16.8---ApplicableApplicable
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel3/89.5~9.816.0~16.46.8--Applicable--
1 Piece(s)Available

9 Days or more

Steel1/212.7~12.819.8~20.310.0--Applicable--
1 Piece(s)Available

10 Days or more

Steel1/212.717.49.5ApplicableApplicable---
1 Piece(s)Available

18 Days or more

Steel1/212.721.3~22.210.0---ApplicableApplicable
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1/212.7~12.819.8~20.310.0--Applicable--
1 Piece(s)Available

53 Days or more

Steel3/415.925.513.0---Applicable-
1 Piece(s)Available

10 Days or more

Steel3/419.0~19.226.2~26.616.0--Applicable--
1 Piece(s)Available

13 Days or more

Steel3/419.028.616.0----Applicable
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/419.0~19.226.2~26.616.0--Applicable--
1 Piece(s)Available

10 Days or more

Steel125.4~25.733.0~33.420.9--Applicable--
1 Piece(s)Available

10 Days or more

Steel125.436.920.9----Applicable
1 Piece(s)Available

12 Days or more

[Stainless Steel] 304 Stainless Steel125.4~25.733.0~33.420.9--Applicable--
1 Piece(s)Available

10 Days or more

Steel1/83.68.31.8--Applicable--

Loading...

  1. 1

Basic Information

Types Adapter Shape Straight Connection Thread Type Male thread x Other
Types of connection R(PT) Connection Type Second Swayze

Additional Products in this Category

Tech Support