(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

8T Tough Lock Flange【250-500 Pieces Per Package】

8T Tough Lock Flange
  • Volume Discount

[Materials] Iron
[Surface treatment] Trivalent chromate, Screw thread ridge
[Type] Metric coarse, Application/Function, Locking
[Sales unit] Box/package
[Surface treatment](Details) Trivalent white Locking details: tough lock
[Nominal Thread (M)] 6 8 10
[Pitch (mm)] 1 1.25 1.5

Part Number

Configured Part Number is shown.

Part Number
8TF-M8-3W
8TF-M10-3W
8TF-M12-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)

500 Pieces Per Package

1 Pack(s)Available

7 Days or more

1061

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081.25

250 Pieces Per Package

1 Pack(s)Available

7 Days or more

10101.5

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Prevents loosening Sales Unit Box/package Surface Treatment (Details) Trivalent White
Locking Type Tough Lock

Additional Products in this Category

Tech Support