(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Stud Bolt, PC/ZB

Plastic Screws - Stud Bolt, PC/ZB
  • Volume Discount

The material has excellent impact resistance and features a good balance of mechanical properties, electrical properties, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/ZB-M6
PC/ZB-M8
PC/ZB-M10
PC/ZB-W3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)
Thread ridge Type Nominal of Thread (inch) Number of Threads (inch)
1 Piece(s)Available

8 Days or more

1061Metric coarse--
1 Piece(s)Available

9 Days or more

1081.25Metric coarse--
1 Piece(s)Available

9 Days or more

10101.5Metric coarse--
1 Piece(s)Available

9 Days or more

10--Whitworth Coarse3/816

Loading...

  1. 1

Basic Information

Length L or l (mm) 300 Detailed Shape Standard Mounting Hole Shape No
Basic Shape Complete thread Material Resin Surface Treatment (Details) No
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support