(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Socket Head Cap, PEEK/CB

Plastic Screws - Hex Socket Head Cap, PEEK/CB
  • Volume Discount

The highest level of chemical resistance prevents dissolution in anything short of concentrated sulfuric acid. Also excels in heat resistance, abrasion resistance, and hydrolysis resistance, and is made from flame resistant materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/CB-M3-L6
PEEK/CB-M3-L8
PEEK/CB-M3-L10
PEEK/CB-M3-L12
PEEK/CB-M3-L15
PEEK/CB-M3-L20
PEEK/CB-M3-L25
PEEK/CB-M3-L50
PEEK/CB-M4-L6
PEEK/CB-M4-L8
PEEK/CB-M4-L10
PEEK/CB-M4-L12
PEEK/CB-M4-L15
PEEK/CB-M4-L20
PEEK/CB-M4-L25
PEEK/CB-M4-L30
PEEK/CB-M4-L40
PEEK/CB-M4-L100
PEEK/CB-M5-L6
PEEK/CB-M5-L8
PEEK/CB-M5-L10
PEEK/CB-M5-L12
PEEK/CB-M5-L15
PEEK/CB-M5-L20
PEEK/CB-M5-L25
PEEK/CB-M5-L30
PEEK/CB-M5-L100
PEEK/CB-M6-L10
PEEK/CB-M6-L12
PEEK/CB-M6-L15
PEEK/CB-M6-L20
PEEK/CB-M6-L25
PEEK/CB-M6-L30
PEEK/CB-M6-L35
PEEK/CB-M6-L40
PEEK/CB-M6-L100
PEEK/CB-M8-L10
PEEK/CB-M8-L12
PEEK/CB-M8-L15
PEEK/CB-M8-L20
PEEK/CB-M8-L25
PEEK/CB-M8-L30
PEEK/CB-M8-L35
PEEK/CB-M8-L40
PEEK/CB-M8-L100
PEEK/CB-M10-L15
PEEK/CB-M10-L20
PEEK/CB-M10-L25
PEEK/CB-M10-L30
PEEK/CB-M10-L35
PEEK/CB-M10-L40
PEEK/CB-M12-L20
PEEK/CB-M12-L25
PEEK/CB-M12-L30
PEEK/CB-M12-L35
PEEK/CB-M12-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B D H
1 Piece(s)Available

8 Days or more

10360.52.55.53
1 Piece(s)Available

10 Days or more

10380.52.55.53
1 Piece(s)Available

8 Days or more

103100.52.55.53
1 Piece(s)Available

8 Days or more

103120.52.55.53
1 Piece(s)Available

8 Days or more

103150.52.55.53
1 Piece(s)Available

8 Days or more

103200.52.55.53
1 Piece(s)Available

8 Days or more

103250.52.55.53
1 Piece(s)Available

8 Days or more

103500.52.55.53
1 Piece(s)Available

8 Days or more

10460.7374
1 Piece(s)Available

8 Days or more

10480.7374
1 Piece(s)Available

10 Days or more

104100.7374
1 Piece(s)Available

8 Days or more

104120.7374
1 Piece(s)Available

8 Days or more

104150.7374
1 Piece(s)Available

8 Days or more

104200.7374
1 Piece(s)Available

8 Days or more

104250.7374
1 Piece(s)Available

8 Days or more

104300.7374
1 Piece(s)Available

8 Days or more

104400.7374
1 Piece(s)Available

9 Days or more

1041000.7374
1 Piece(s)Available

9 Days or more

10560.848.55
1 Piece(s)Available

8 Days or more

10580.848.55
1 Piece(s)Available

8 Days or more

105100.848.55
1 Piece(s)Available

8 Days or more

105120.848.55
1 Piece(s)Available

8 Days or more

105150.848.55
1 Piece(s)Available

8 Days or more

105200.848.55
1 Piece(s)Available

8 Days or more

105250.848.55
1 Piece(s)Available

10 Days or more

105300.848.55
1 Piece(s)Available

8 Days or more

1051000.848.55
1 Piece(s)Available

8 Days or more

1061015106
1 Piece(s)Available

8 Days or more

1061215106
1 Piece(s)Available

8 Days or more

1061515106
1 Piece(s)Available

8 Days or more

1062015106
1 Piece(s)Available

8 Days or more

1062515106
1 Piece(s)Available

10 Days or more

1063015106
1 Piece(s)Available

10 Days or more

1063515106
1 Piece(s)Available

9 Days or more

1064015106
1 Piece(s)Available

9 Days or more

10610015106
1 Piece(s)Available

9 Days or more

108101.256138
1 Piece(s)Available

9 Days or more

108121.256138
1 Piece(s)Available

8 Days or more

108151.256138
1 Piece(s)Available

8 Days or more

108201.256138
1 Piece(s)Available

10 Days or more

108251.256138
1 Piece(s)Available

8 Days or more

108301.256138
1 Piece(s)Available

9 Days or more

108351.256138
1 Piece(s)Available

10 Days or more

108401.256138
1 Piece(s)Available

8 Days or more

1081001.256138
1 Piece(s)Available

9 Days or more

1010151.581610
1 Piece(s)Available

9 Days or more

1010201.581016
1 Piece(s)Available

9 Days or more

1010251.581016
1 Piece(s)Available

9 Days or more

1010301.581610
1 Piece(s)Available

9 Days or more

1010351.581610
1 Piece(s)Available

9 Days or more

1010401.581610
1 Piece(s)Available

9 Days or more

1012201.75101812
1 Piece(s)Available

9 Days or more

1012251.75101812
1 Piece(s)Available

9 Days or more

1012301.75101812
1 Piece(s)Available

9 Days or more

1012351.75101812
1 Piece(s)Available

8 Days or more

1012401.75101812

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK

Additional Products in this Category

Tech Support