(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Screws - Slotted Hex Head, PEEK/(-)BT

Plastic Screws - Slotted Hex Head, PEEK/(-)BT
  • Volume Discount

The highest level of chemical resistance prevents dissolution in anything short of concentrated sulfuric acid. Also excels in heat resistance, abrasion resistance, and hydrolysis resistance, and is made from flame resistant materials.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PEEK/(-)BT-M4-L8
PEEK/(-)BT-M4-L10
PEEK/(-)BT-M4-L12
PEEK/(-)BT-M4-L15
PEEK/(-)BT-M4-L20
PEEK/(-)BT-M4-L25
PEEK/(-)BT-M5-L8
PEEK/(-)BT-M5-L10
PEEK/(-)BT-M5-L12
PEEK/(-)BT-M5-L15
PEEK/(-)BT-M5-L20
PEEK/(-)BT-M5-L25
PEEK/(-)BT-M6-L10
PEEK/(-)BT-M6-L12
PEEK/(-)BT-M6-L15
PEEK/(-)BT-M6-L20
PEEK/(-)BT-M6-L25
PEEK/(-)BT-M6-L35
PEEK/(-)BT-M6-L40
PEEK/(-)BT-M6-L50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B C H
1 Piece(s)Available

9 Days or more

10480.771.42.8
1 Piece(s)Available

9 Days or more

104100.771.42.8
1 Piece(s)Available

9 Days or more

104120.771.42.8
1 Piece(s)Available

9 Days or more

104150.771.42.8
1 Piece(s)Available

9 Days or more

104200.771.42.8
1 Piece(s)Available

9 Days or more

104250.771.42.8
1 Piece(s)Available

9 Days or more

10580.88.51.83.5
1 Piece(s)Available

9 Days or more

105100.88.51.83.5
1 Piece(s)Available

9 Days or more

105120.88.51.83.5
1 Piece(s)Available

9 Days or more

105150.88.51.83.5
1 Piece(s)Available

8 Days or more

105200.88.51.83.5
1 Piece(s)Available

9 Days or more

105250.88.51.83.5
1 Piece(s)Available

9 Days or more

106101102.14
1 Piece(s)Available

9 Days or more

106121102.14
1 Piece(s)Available

9 Days or more

106151102.14
1 Piece(s)Available

9 Days or more

106201102.14
1 Piece(s)Available

9 Days or more

106251102.14
1 Piece(s)Available

9 Days or more

106351102.14
1 Piece(s)Available

9 Days or more

106401102.14
1 Piece(s)Available

9 Days or more

106501102.14

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PEEK

Additional Products in this Category

Tech Support