(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Washer - Internal Tooth Locking for Tapping Screws, Nylon, PA/TW

Plastic Washer - Internal Tooth Locking for Tapping Screws, Nylon, PA/TW
  • Volume Discount

•Type: Washer set
•Type (application): Flat Washer
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Material: Resin
•Material: Resin: Polyamide

PDF

Part Number

Configured Part Number is shown.

Part Number
PA/TW-2.4-8-0.5
PA/TW-3.4-10-0.8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Diameter D
(mm)
1 Piece(s)Available

8 Days or more

102.430.58
1 Piece(s)Available

8 Days or more

103.440.810

Loading...

  1. 1
 

Basic Information

Type (application) Flat Washer Types Washer set Material Resin
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Material: Resin Polyamide
Surface Treatment (Details) No

Additional Products in this Category

Tech Support