(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Socket Head Cap, RENY-BK/CB

Plastic Screws - Hex Socket Head Cap, RENY-BK/CB
  • Volume Discount

The material is resistant to most chemicals. Optimal for fields that use semiconductors that regularly come into contact with active chemical substances.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY-BK/CB-M3-L6
RENY-BK/CB-M3-L8
RENY-BK/CB-M3-L10
RENY-BK/CB-M3-L12
RENY-BK/CB-M3-L15
RENY-BK/CB-M3-L20
RENY-BK/CB-M4-L6
RENY-BK/CB-M4-L8
RENY-BK/CB-M4-L10
RENY-BK/CB-M4-L12
RENY-BK/CB-M4-L15
RENY-BK/CB-M4-L20
RENY-BK/CB-M4-L25
RENY-BK/CB-M4-L40
RENY-BK/CB-M5-L8
RENY-BK/CB-M5-L10
RENY-BK/CB-M5-L12
RENY-BK/CB-M5-L15
RENY-BK/CB-M5-L20
RENY-BK/CB-M5-L25
RENY-BK/CB-M5-L30
RENY-BK/CB-M5-L35
RENY-BK/CB-M6-L10
RENY-BK/CB-M6-L12
RENY-BK/CB-M6-L15
RENY-BK/CB-M6-L20
RENY-BK/CB-M6-L25
RENY-BK/CB-M6-L30
RENY-BK/CB-M6-L35
RENY-BK/CB-M6-L40
RENY-BK/CB-M8-L10
RENY-BK/CB-M8-L12
RENY-BK/CB-M8-L15
RENY-BK/CB-M8-L25
RENY-BK/CB-M8-L30
RENY-BK/CB-M8-L35
RENY-BK/CB-M8-L40
RENY-BK/CB-M10-L15
RENY-BK/CB-M10-L20
RENY-BK/CB-M10-L25
RENY-BK/CB-M10-L30
RENY-BK/CB-M10-L35
RENY-BK/CB-M10-L40
RENY-BK/CB-M12-L20
RENY-BK/CB-M12-L25
RENY-BK/CB-M12-L30
RENY-BK/CB-M12-L35
RENY-BK/CB-M12-L40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
B D H
1 Piece(s)Available

8 Days or more

10360.52.55.53
1 Piece(s)Available

8 Days or more

10380.52.55.53
1 Piece(s)Available

8 Days or more

103100.52.55.53
1 Piece(s)Available

8 Days or more

103120.52.55.53
1 Piece(s)Available

8 Days or more

103150.52.55.53
1 Piece(s)Available

10 Days or more

103200.52.55.53
1 Piece(s)Available

8 Days or more

10460.7374
1 Piece(s)Available

8 Days or more

10480.7374
1 Piece(s)Available

8 Days or more

104100.7374
1 Piece(s)Available

8 Days or more

104120.7374
1 Piece(s)Available

8 Days or more

104150.7374
1 Piece(s)Available

8 Days or more

104200.7374
1 Piece(s)Available

9 Days or more

104250.7374
1 Piece(s)Available

9 Days or more

104400.7374
1 Piece(s)Available

8 Days or more

10580.848.55
1 Piece(s)Available

8 Days or more

105100.848.55
1 Piece(s)Available

8 Days or more

105120.848.55
1 Piece(s)Available

8 Days or more

105150.848.55
1 Piece(s)Available

10 Days or more

105200.848.55
1 Piece(s)Available

8 Days or more

105250.848.55
1 Piece(s)Available

8 Days or more

105300.848.55
1 Piece(s)Available

9 Days or more

105350.848.55
1 Piece(s)Available

8 Days or more

1061015106
1 Piece(s)Available

8 Days or more

1061215106
1 Piece(s)Available

8 Days or more

1061515106
1 Piece(s)Available

8 Days or more

1062015106
1 Piece(s)Available

8 Days or more

1062515106
1 Piece(s)Available

8 Days or more

1063015106
1 Piece(s)Available

9 Days or more

1063515106
1 Piece(s)Available

8 Days or more

1064015106
1 Piece(s)Available

9 Days or more

108101.256138
1 Piece(s)Available

9 Days or more

108121.256138
1 Piece(s)Available

8 Days or more

108151.256138
1 Piece(s)Available

8 Days or more

108251.256138
1 Piece(s)Available

8 Days or more

108301.256138
1 Piece(s)Available

9 Days or more

108351.256138
1 Piece(s)Available

8 Days or more

108401.256138
1 Piece(s)Available

8 Days or more

1010151.581610
1 Piece(s)Available

8 Days or more

1010201.581610
1 Piece(s)Available

8 Days or more

1010251.581610
1 Piece(s)Available

10 Days or more

1010301.581610
1 Piece(s)Available

8 Days or more

1010351.581610
1 Piece(s)Available

9 Days or more

1010401.581610
1 Piece(s)Available

8 Days or more

1012201.75101812
1 Piece(s)Available

8 Days or more

1012251.75101812
1 Piece(s)Available

8 Days or more

1012301.75101812
1 Piece(s)Available

8 Days or more

1012351.75101812
1 Piece(s)Available

8 Days or more

1012401.75101812

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material RENY

Additional Products in this Category

Tech Support