(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Standard Color (RENY/NT-M2)

RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Standard Color RENY/NT-M2
  • Volume Discount

•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

RENY/NT-M2

 
Part Number
RENY/NT-M2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

10241.60.4

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material RENY Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part RENY/NT-M2 in the RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Standard Color series.

Products like this...

Part Number
RENY/NT-M10
RENY/NT-M12
RENY/NT-M16
RENY/NT-M2.6
RENY/NT-M3
RENY/NT-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

9 Days or more

10101781.5
1 Piece(s)Available

8 Days or more

101219101.75
1 Piece(s)Available

9 Days or more

101624182
1 Piece(s)Available

9 Days or more

102.6520.45
1 Piece(s)Available

8 Days or more

1035.52.40.5
1 Piece(s)Available

9 Days or more

10473.20.7

Additional Products in this Category

Tech Support