(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dowel Pin with Inner Screw TMDP

Part Number

Configured Part Number is shown.

Part No. Nominal diameter Tolerance p6 MXP L1 L2 XXY Cb
TMDP 05 5 +0.020  3 � 0.5 6 1.5 0.5 � 0.5 0.3 to 0.4
0.012
TMDP 06 6 +0.020  4 � 0.7 8 2 0.5 � 0.5 0.3 to 0.4
0.012
TMDP 08 8 +0.024  5 � 0.8 8 2 0.5 � 0.7 0.3 to 0.4
0.015
TMDP 10 10 +0.024  6 � 1.0 10 2.5 0.5 � 0.7 0.4 to 0.5
0.015
TMDP 12 12 +0.029  6 � 1.0 10 2.5 1.0 � 1.0 0.4 to 0.5
0.018
TMDP 13 13 +0.029  8 � 1.25 15 2.5 1.0 � 1.0 0.6 to 0.7
0.018
TMDP 16 16 +0.029  8 � 1.25 15 3 1.0 � 1.0 0.6 to 0.7
0.018
TMDP 20 20 +0.035  10 � 1.5 18 3 1.0 � 1.0 0.8 to 0.9
0.022
Part Number
TMDP-5X10
TMDP-5X15
TMDP-5X20
TMDP-5X25
TMDP-5X30
TMDP-6X10
TMDP-6X15
TMDP-6X20
TMDP-6X25
TMDP-6X30
TMDP-6X35
TMDP-6X40
TMDP-6X50
TMDP-8X15
TMDP-8X20
TMDP-8X25
TMDP-8X30
TMDP-8X35
TMDP-8X40
TMDP-8X45
TMDP-8X50
TMDP-8X60
TMDP-8X70
TMDP-8X80
TMDP-10X15
TMDP-10X20
TMDP-10X25
TMDP-10X30
TMDP-10X35
TMDP-10X40
TMDP-10X45
TMDP-10X50
TMDP-10X60
TMDP-10X70
TMDP-10X80
TMDP-12X20
TMDP-12X30
TMDP-12X40
TMDP-12X50
TMDP-12X60
TMDP-12X70
TMDP-12X80
TMDP-13X40
TMDP-13X50
TMDP-13X60
TMDP-13X70
TMDP-13X80
TMDP-16X40
TMDP-16X50
TMDP-16X60
TMDP-16X70
TMDP-16X80
TMDP-20X50
TMDP-20X60
TMDP-20X70
TMDP-20X80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

77 Days or more

10630
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

10860
1 Piece(s)Available

8 Days or more

10870
1 Piece(s)Available

8 Days or more

10880
1 Piece(s)Available

8 Days or more

101015
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

77 Days or more

101030
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101045
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101060
1 Piece(s)Available

8 Days or more

101070
1 Piece(s)Available

8 Days or more

101080
1 Piece(s)Available

8 Days or more

101220
1 Piece(s)Available

8 Days or more

101230
1 Piece(s)Available

8 Days or more

101240
1 Piece(s)Available

8 Days or more

101250
1 Piece(s)Available

8 Days or more

101260
1 Piece(s)Available

8 Days or more

101270
1 Piece(s)Available

8 Days or more

101280
1 Piece(s)Available

8 Days or more

101340
1 Piece(s)Available

8 Days or more

101350
1 Piece(s)Available

8 Days or more

101360
1 Piece(s)Available

8 Days or more

101370
1 Piece(s)Available

8 Days or more

101380
1 Piece(s)Available

8 Days or more

101640
1 Piece(s)Available

8 Days or more

101650
1 Piece(s)Available

8 Days or more

101660
1 Piece(s)Available

8 Days or more

101670
1 Piece(s)Available

8 Days or more

101680
1 Piece(s)Available

8 Days or more

102050
1 Piece(s)Available

8 Days or more

102060
1 Piece(s)Available

8 Days or more

102070
1 Piece(s)Available

8 Days or more

102080

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Material Details Iron Surface Finish No Min. Qty of Sale Low Quantity Available beginning with 1 pc.
Tolerance No

Additional Products in this Category

Tech Support