(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S45C-Q Tapered Pin with Inner Screw【1-40 Pieces Per Package】

S45C-Q Tapered Pin with Inner Screw
  • Volume Discount

Hardened tapered pin.
For complete product overview and details on S45C-Q Tapered Pin with Inner Screw see the sections below:

Part Number

Configured Part Number is shown.

Nominal diameter 5 6 8 10 12 13 16
d Reference  5 6 8 10 12 13 16
dimension
Allowable  +0.03                                   0 +0.036                           0 +0.043                                            0
difference
d1 Screw  M3 M4 M5 M6 M8 M8 M8
size
pitch 0.5 0.7 0.8 1 1.25 1.25 1.25
L1 7 8 10 10 15 15 15
L dimensions and tolerances
L 20 25           � 0.25
32 40 45 50       � 0.5
60 70 80 100 110 130 150 � 1.0
Part Number
UTP-Q-5X15
UTP-Q-5X20
UTP-Q-5X25
UTP-Q-5X30
UTP-Q-5X32
UTP-Q-5X35
UTP-Q-5X40
UTP-Q-5X45
UTP-Q-5X50
UTP-Q-6X15
UTP-Q-6X20
UTP-Q-6X25
UTP-Q-6X28
UTP-Q-6X30
UTP-Q-6X32
UTP-Q-6X35
UTP-Q-6X36
UTP-Q-6X40
UTP-Q-6X45
UTP-Q-6X50
UTP-Q-6X55
UTP-Q-6X60
UTP-Q-6X65
UTP-Q-6X70
UTP-Q-6X75
UTP-Q-6X80
UTP-Q-6X90
UTP-Q-6X100
UTP-Q-8X20
UTP-Q-8X25
UTP-Q-8X30
UTP-Q-8X32
UTP-Q-8X35
UTP-Q-8X36
UTP-Q-8X40
UTP-Q-8X45
UTP-Q-8X50
UTP-Q-8X55
UTP-Q-8X60
UTP-Q-8X65
UTP-Q-8X70
UTP-Q-8X75
UTP-Q-8X80
UTP-Q-8X90
UTP-Q-8X100
UTP-Q-8X110
UTP-Q-10X20
UTP-Q-10X25
UTP-Q-10X30
UTP-Q-10X32
UTP-Q-10X35
UTP-Q-10X36
UTP-Q-10X40
UTP-Q-10X45
UTP-Q-10X50
UTP-Q-10X55
UTP-Q-10X60
UTP-Q-10X65
UTP-Q-10X70
UTP-Q-10X75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
Min. Qty of Sale
1 Piece(s)Available

8 Days or more

10515Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10520Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10525Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10530Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10532Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10535Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10540Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10545Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10550Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10615Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10620Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10625Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10628Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10630Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10632Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10635Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10636Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10640Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10645Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10650Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10655Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10660Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10665Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10670Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10675Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10680Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10690Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

106100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10820Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10825Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10830Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10832Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10835Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

9 Days or more

10836Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10840Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10845Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10850Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10855Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10860Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10865Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10870Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10875Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10880Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10890Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108100Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

108110Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101020Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101025Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101030Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101032Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101035Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101036Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-1040Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-1045Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-1050Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101055Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101060Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101065Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101070Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

101075Low Quantity Available beginning with 1 pc.

Loading...

Basic Information

Shape Taper Style Positive Tolerance Shaft End Shape Internal Thread
Material Details 1045 Carbon Steel Surface Finish No Tolerance No
Sanko Code Presence

Additional Products in this Category

Tech Support