(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

S45C-Q Parallel Pin With Internal Thread h7

Part Number

Configured Part Number is shown.

UHPM7-20X70

Part Number
UHPM7-20X70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Shape Straight Style Negative Tolerance Shaft End Shape Internal Thread
Diameter(mm) 20 Length(mm) 70 Properties General
Material Details 1045 Carbon Steel Surface Finish No Min. Qty of Sale Low Quantity Available beginning with 1 pc.
Hardened Thermal refined Size of Screw M 12 Shape B-type (h7)
JIS Standard New JIS

Please check the type/dimensions/specifications of the part UHPM7-20X70 in the S45C-Q Parallel Pin With Internal Thread h7 series.

Additional Products in this Category

Tech Support