(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

S45C-Q Parallel Pin with Inner Screw M6

Part Number

Configured Part Number is shown.

Nominal diameter Dimension difference ds P S e C
5 m6         h7 M3 0.5 5 3.4 1
6 M4 0.7 6 4.5 1
8 M5 0.8 7 5.5 1
10 M6 1 10 6.5 1
12 M8 1.25 12 8.5 1.5
13 M8 1.25 12 8.5 1.5
15 M10 1.5 15 10.5 1.5
16 M10 1.5 15 10.5 1.5
20 M12 1.75 17 12.5 1.5
Part Number
UHPM6-5X10
UHPM6-5X15
UHPM6-5X20
UHPM6-5X30
UHPM6-5X32
UHPM6-5X35
UHPM6-5X40
UHPM6-5X50
UHPM6-6X10
UHPM6-6X12
UHPM6-6X15
UHPM6-6X16
UHPM6-6X18
UHPM6-6X20
UHPM6-6X25
UHPM6-6X28
UHPM6-6X30
UHPM6-6X32
UHPM6-6X35
UHPM6-6X40
UHPM6-6X45
UHPM6-6X50
UHPM6-6X55
UHPM6-6X60
UHPM6-8X15
UHPM6-8X16
UHPM6-8X18
UHPM6-8X20
UHPM6-8X25
UHPM6-8X30
UHPM6-8X32
UHPM6-8X35
UHPM6-8X40
UHPM6-8X45
UHPM6-8X50
UHPM6-8X55
UHPM6-8X60
UHPM6-8X65
UHPM6-8X70
UHPM6-8X75
UHPM6-8X80
UHPM6-8X90
UHPM6-10X18
UHPM6-10X20
UHPM6-10X25
UHPM6-10X28
UHPM6-10X30
UHPM6-10X32
UHPM6-10X35
UHPM6-10X40
UHPM6-10X45
UHPM6-10X50
UHPM6-10X55
UHPM6-10X60
UHPM6-10X65
UHPM6-10X70
UHPM6-10X75
UHPM6-10X80
UHPM6-10X90
UHPM6-10X100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

Same day

Stock

10520
1 Piece(s)Available

8 Days or more

10530
1 Piece(s)Available

8 Days or more

10532
1 Piece(s)Available

8 Days or more

10535
1 Piece(s)Available

8 Days or more

10540
1 Piece(s)Available

8 Days or more

10550
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10616
1 Piece(s)Available

8 Days or more

10618
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10628
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10632
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10640
1 Piece(s)Available

8 Days or more

10645
1 Piece(s)Available

8 Days or more

10650
1 Piece(s)Available

8 Days or more

10655
1 Piece(s)Available

8 Days or more

10660
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10816
1 Piece(s)Available

8 Days or more

10818
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

Same day

Stock

10825
1 Piece(s)Available

8 Days or more

10830
1 Piece(s)Available

8 Days or more

10832
1 Piece(s)Available

Same day

Stock

10835
1 Piece(s)Available

8 Days or more

10840
1 Piece(s)Available

8 Days or more

10845
1 Piece(s)Available

8 Days or more

10850
1 Piece(s)Available

8 Days or more

10855
1 Piece(s)Available

8 Days or more

10860
1 Piece(s)Available

8 Days or more

10865
1 Piece(s)Available

8 Days or more

10870
1 Piece(s)Available

8 Days or more

10875
1 Piece(s)Available

8 Days or more

10880
1 Piece(s)Available

8 Days or more

10890
1 Piece(s)Available

8 Days or more

101018
1 Piece(s)Available

8 Days or more

101020
1 Piece(s)Available

8 Days or more

101025
1 Piece(s)Available

8 Days or more

101028
1 Piece(s)Available

8 Days or more

101030
1 Piece(s)Available

9 Days or more

101032
1 Piece(s)Available

8 Days or more

101035
1 Piece(s)Available

8 Days or more

101040
1 Piece(s)Available

8 Days or more

101045
1 Piece(s)Available

8 Days or more

101050
1 Piece(s)Available

8 Days or more

101055
1 Piece(s)Available

8 Days or more

101060
1 Piece(s)Available

8 Days or more

101065
1 Piece(s)Available

8 Days or more

101070
1 Piece(s)Available

8 Days or more

101075
1 Piece(s)Available

9 Days or more

101080
1 Piece(s)Available

8 Days or more

101090
1 Piece(s)Available

8 Days or more

1010100

Loading...

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Internal Thread
Material Details 1045 Carbon Steel Surface Finish No Min. Qty of Sale Low Quantity Available beginning with 1 pc.
Tolerance No JIS Standard New JIS

Additional Products in this Category

Tech Support