(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Pin with a negative tolerance that complies with the former JIS.
Nominal diameter | Reference | tolerance | Surface roughness | c | ||||||||
d | dimension | h7 | approx | |||||||||
1.5 | 1.5 | 0 -0.01 | 3.2 S | 0.2 | ||||||||
1.6 | 1.6 | |||||||||||
2 | 2 | 0.4 | ||||||||||
2.5 | 2.5 | |||||||||||
3 | 3 | |||||||||||
4 | 4 | 0 -0.012 | 1 | |||||||||
5 | 5 | |||||||||||
6 | 6 | |||||||||||
7 | 7 | 0 -0.015 | ||||||||||
8 | 8 | 6.3S | ||||||||||
9 | 9 | |||||||||||
10 | 10 | |||||||||||
12 | 12 | 0 -0.018 | 1.5 | |||||||||
13 | 13 | |||||||||||
14 | 14 | |||||||||||
15 | 15 | |||||||||||
16 | 16 | |||||||||||
18 | 18 | |||||||||||
20 | 20 | 0 -0.021 | ||||||||||
25 | 25 |
Shape | Straight/Parallel Joggling | Style | Negative Tolerance | Shaft End Shape | Standard |
---|---|---|---|---|---|
Diameter(mm) | 4 | Material Details | 1045 Carbon Steel | Surface Finish | No |
Min. Qty of Sale | Low Quantity Available beginning with 1 pc. | Tolerance | No | JIS Standard | Old JIS |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy