(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin, Former JIS M6

Part Number

Configured Part Number is shown.

Part Number
HPM6-4X15
HPM6-6X14
HPM6-6X15
HPM6-6X20
HPM6-6X30
HPM6-8X16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length
(mm)
1 Piece(s)Available

9 Days or more

10415
1 Piece(s)Available

8 Days or more

10614
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

Same day

Stock

-620
1 Piece(s)Available

9 Days or more

10630
1 Piece(s)Available

8 Days or more

10816

Loading...

  1. 1

Basic Information

Shape Straight/Parallel Joggling Style Positive Tolerance Shaft End Shape Standard
Material Details 1045 Carbon Steel Surface Finish No Min. Qty of Sale Low Quantity Available beginning with 1 pc.
Tolerance No JIS Standard Old JIS

Additional Products in this Category

Tech Support