(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Flexible Couplings - Leaf spring type, TCD-B series.

Flexible Couplings - Leaf spring type, TCD-B series.
  • Volume Discount

Flexible leaf spring type couplings, series TCD-B. Torque capacity is enhanced by the leaf spring system. High precision, high torque achieved with a zero backlash structure.

 

 

Part Number
TCD-65B-14X14
TCD-65B-14X15
TCD-65B-14X16
TCD-65B-14X17
TCD-65B-14X18
TCD-65B-14X19
TCD-65B-14X20
TCD-65B-14X22
TCD-65B-14X24
TCD-65B-14X25
TCD-65B-14X28
TCD-65B-14X30
TCD-65B-14X32
TCD-65B-14X35
TCD-65B-15X15
TCD-65B-15X16
TCD-65B-15X17
TCD-65B-15X18
TCD-65B-15X19
TCD-65B-15X20
TCD-65B-15X22
TCD-65B-15X24
TCD-65B-15X25
TCD-65B-15X28
TCD-65B-15X30
TCD-65B-15X32
TCD-65B-15X35
TCD-65B-16X16
TCD-65B-16X17
TCD-65B-16X18
TCD-65B-16X19
TCD-65B-16X20
TCD-65B-16X22
TCD-65B-16X24
TCD-65B-16X25
TCD-65B-16X28
TCD-65B-16X30
TCD-65B-16X32
TCD-65B-16X35
TCD-65B-17X17
TCD-65B-17X18
TCD-65B-17X19
TCD-65B-17X20
TCD-65B-17X22
TCD-65B-17X24
TCD-65B-17X25
TCD-65B-17X28
TCD-65B-17X30
TCD-65B-17X32
TCD-65B-17X35
TCD-65B-18X18
TCD-65B-18X19
TCD-65B-18X20
TCD-65B-18X22
TCD-65B-18X24
TCD-65B-18X25
TCD-65B-18X28
TCD-65B-18X30
TCD-65B-18X32
TCD-65B-18X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

19 Days or more

1050.01~100.0014146566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014156566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014166566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014176566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014186566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014196566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014206566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014226566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014246566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0014256566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014286566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014306566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014326566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0014356566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015156566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015166566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015176566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015186566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015196566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015206566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015226566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015246566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015256566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015286566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0015306566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015326566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0015356566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016166566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016176566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016186566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016196566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016206566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016226566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016246566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016256566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016286566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016306566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016326566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0016356566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017176566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0017186566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017196566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

20 Days or more

1050.01~100.0017206566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017226566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017246566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017256566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017286566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017306566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017326566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0017356566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018186566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018196566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018206566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018226566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018246566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018256566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018286566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018306566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018326566800.02~0.20.20.925.17X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0018356566800.02~0.20.20.925.17X10-4

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High Torque / High accuracy Body Material 1045 Carbon Steel
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support