(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Flexible Couplings - Leaf spring type, TAS-C series. (Part Numbers)

Flexible Couplings - Leaf spring type, TAS-C series.
  • Volume Discount

Flexible leaf spring type couplings, TAS-C series. A single leaf spring provides high stiffness and the lightweight coupling body pursues improved accuracy and response.

 

 

 

Part Number
TAS-48C-10X12
TAS-48C-10X14
TAS-48C-10X15
TAS-48C-10X16
TAS-48C-10X17
TAS-48C-10X19
TAS-48C-10X20
TAS-48C-10X24
TAS-48C-12X12
TAS-48C-12X14
TAS-48C-12X15
TAS-48C-12X16
TAS-48C-12X17
TAS-48C-12X18
TAS-48C-12X19
TAS-48C-12X20
TAS-48C-12X24
TAS-48C-14X14
TAS-48C-14X15
TAS-48C-14X16
TAS-48C-14X17
TAS-48C-14X18
TAS-48C-14X19
TAS-48C-14X20
TAS-48C-14X22
TAS-48C-14X24
TAS-48C-14X25
TAS-48C-15X15
TAS-48C-15X16
TAS-48C-15X17
TAS-48C-15X18
TAS-48C-15X19
TAS-48C-15X20
TAS-48C-15X22
TAS-48C-15X24
TAS-48C-15X25
TAS-48C-16X16
TAS-48C-16X17
TAS-48C-16X18
TAS-48C-16X19
TAS-48C-16X20
TAS-48C-16X22
TAS-48C-16X24
TAS-48C-16X25
TAS-48C-17X17
TAS-48C-17X19
TAS-48C-17X22
TAS-48C-17X24
TAS-48C-17X25
TAS-48C-18X18
TAS-48C-18X19
TAS-48C-18X20
TAS-48C-18X22
TAS-48C-18X24
TAS-48C-18X25
TAS-48C-19X19
TAS-48C-19X20
TAS-48C-19X22
TAS-48C-19X24
TAS-48C-19X25
TAS-48C-20X20
TAS-48C-20X22
TAS-48C-20X24
TAS-48C-20X25
TAS-48C-22X22
TAS-48C-22X24
TAS-48C-22X25
TAS-48C-24X24
TAS-48C-24X25
TAS-48C-25X25
TAS-65C-17X19
TAS-65C-20X35
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

14 Days or more

1020.01~50.0010124841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010144841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010154841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010164841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010174841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010194841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010204841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010244841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012124841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012144841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012154841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012164841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012174841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012184841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012194841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012204841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012244841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014144841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014154841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014164841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014174841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014184841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014194841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014204841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014224841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014244841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014254841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015154841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015164841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015174841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015184841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015194841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015204841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015224841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015244841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015254841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016164841.8350.340.32X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016174841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016184841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016194841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016204841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016224841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016244841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016254841.8350.340.43X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017174841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017194841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017224841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018184841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018194841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018204841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018224841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019194841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019204841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019224841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020204841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020224841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0020254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0022224841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0022244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0022254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0024244841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0024254841.8350.340.55X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0025254841.8350.340.55X10-4
1 Piece(s)Available

52 Days or more

1050.01~100.0017196554.5800.461.45X10-4
1 Piece(s)Available

52 Days or more

1050.01~100.0020356554.5800.461.92X10-4

Loading...

  1. 1

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High accuracy / Low Inertia Moment Body Material A7075
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.02 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support