(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Couplings - Leaf spring type, LCS-T7 series.

Flexible Couplings - Leaf spring type, LCS-T7 series.
  • Volume Discount

•Application : Servo Motor, Standard, Stepping Motor
•Body Material : Steel
•Allowable Misalignment : Angular, Axial, Eccentricity
For complete product overview and details on Precision Shaft Fitting, Leaf Spring Type, LCS-T7 Series see the sections below:

 

Part Number
LCS-65T7-15X19
LCS-80T7-20X24
LCS-80T7-22X24
LCS-80T7-24X24
LCS-80T7-35X35
LCS-90T7-22X25
LCS-100T7-32X32
LCS-100T7-35X38
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

19 Days or more

1020.01~50.0015196567.5400.462.65X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0020248078.8800.586.48X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0022248078.8800.586.48X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0024248078.8800.586.48X10-4
1 Piece(s)Available

19 Days or more

1050.01~100.0035358078.8800.586.48X10-4
1 Piece(s)Available

19 Days or more

10100~Less than 50022259085.51800.641.21X10-3
1 Piece(s)Available

19 Days or more

10100~Less than 5003232100912500.722.02X10-3
1 Piece(s)Available

19 Days or more

10100~Less than 5003538100912500.722.02X10-3

Loading...

  1. 1

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Body Material 1045 Carbon Steel Category Coupling body
Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Allowable Lateral Misalignment(mm) 0.02 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support