(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Flexible Couplings - Precision axially adjustable spring type, series LCS-B.

Flexible Couplings - Precision axially adjustable spring type, series LCS-B.
  • Volume Discount

Precision axially adjustable spring type flexible couplings with low inertia and high stiffness specifications.

 

Part Number
LCS-45B-10X10
LCS-45B-10X12
LCS-45B-10X14
LCS-45B-10X15
LCS-45B-10X16
LCS-45B-12X12
LCS-45B-12X14
LCS-45B-12X15
LCS-45B-12X16
LCS-45B-14X14
LCS-45B-14X15
LCS-45B-14X16
LCS-45B-15X15
LCS-45B-15X16
LCS-45B-16X16
LCS-55B-10X10
LCS-55B-10X12
LCS-55B-10X14
LCS-55B-10X15
LCS-55B-10X16
LCS-55B-10X17
LCS-55B-10X18
LCS-55B-10X19
LCS-55B-12X12
LCS-55B-12X14
LCS-55B-12X15
LCS-55B-12X16
LCS-55B-12X17
LCS-55B-12X18
LCS-55B-12X19
LCS-55B-14X14
LCS-55B-14X15
LCS-55B-14X16
LCS-55B-14X17
LCS-55B-14X18
LCS-55B-14X19
LCS-55B-15X15
LCS-55B-15X16
LCS-55B-15X17
LCS-55B-15X18
LCS-55B-15X19
LCS-55B-16X16
LCS-55B-16X17
LCS-55B-16X18
LCS-55B-16X19
LCS-55B-17X17
LCS-55B-17X18
LCS-55B-17X19
LCS-55B-18X18
LCS-55B-18X19
LCS-55B-19X19
LCS-65B-14X14
LCS-65B-14X15
LCS-65B-14X16
LCS-65B-14X17
LCS-65B-14X18
LCS-65B-14X19
LCS-65B-14X20
LCS-65B-14X22
LCS-65B-14X24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

14 Days or more

1010.01~20.0010104538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010124538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010144538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010154538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010164538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012124538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012144538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012154538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012164538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014144538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014154538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014164538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0015154538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0015164538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0016164538.6120.320.33X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010105544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010125544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010145544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010155544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010165544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010175544.8250.390.89X10-4
1 Piece(s)Available

15 Days or more

1020.01~50.0010185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012125544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012145544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012155544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012165544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012175544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014145544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014155544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014165544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014175544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015155544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015165544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015175544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016165544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016175544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017175544.8250.390.89X10-4
1 Piece(s)Available

15 Days or more

1020.01~50.0017185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018185544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019195544.8250.390.89X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014146554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014156554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014166554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014176554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014186554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014196554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014206554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014226554.5400.462.04X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014246554.5400.462.04X10-4

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High torsional rigidity / High Torque / Low Inertia Moment Body Material 1045 Carbon Steel
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.02 Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support