(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Flexible Couplings - Precision axially adjustable spring type, LCD-B series.

Flexible Couplings - Precision axially adjustable spring type, LCD-B series.
  • Volume Discount

Precision axially adjustable spring type flexible couplings, series LCD-B. Features low inertia. Unique leaf spring type lamination with excellent accuracy and stiffness. High torque rotational transmission. Simultaneously absorbs declination and axial displacement.

 

Part Number
LCD-45B-10X10
LCD-45B-10X12
LCD-45B-10X14
LCD-45B-10X15
LCD-45B-10X16
LCD-45B-12X12
LCD-45B-12X14
LCD-45B-12X15
LCD-45B-12X16
LCD-45B-14X14
LCD-45B-14X15
LCD-45B-14X16
LCD-45B-15X15
LCD-45B-15X16
LCD-45B-16X16
LCD-55B-10X10
LCD-55B-10X12
LCD-55B-10X14
LCD-55B-10X15
LCD-55B-10X16
LCD-55B-10X17
LCD-55B-10X18
LCD-55B-10X19
LCD-55B-12X12
LCD-55B-12X14
LCD-55B-12X15
LCD-55B-12X16
LCD-55B-12X17
LCD-55B-12X18
LCD-55B-12X19
LCD-55B-14X14
LCD-55B-14X15
LCD-55B-14X16
LCD-55B-14X17
LCD-55B-14X18
LCD-55B-14X19
LCD-55B-15X15
LCD-55B-15X16
LCD-55B-15X17
LCD-55B-15X18
LCD-55B-15X19
LCD-55B-16X16
LCD-55B-16X17
LCD-55B-16X18
LCD-55B-16X19
LCD-55B-17X17
LCD-55B-17X18
LCD-55B-17X19
LCD-55B-18X18
LCD-55B-18X19
LCD-55B-19X19
LCD-65B-14X14
LCD-65B-14X15
LCD-65B-14X16
LCD-65B-14X17
LCD-65B-14X18
LCD-65B-14X19
LCD-65B-14X20
LCD-65B-14X22
LCD-65B-14X24
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N•m)
d1(d)
(mm)
d2
(mm)
Outer Dia. A
(Ø)
Full length L (LL)
(mm)
Allowable Torque
(N•m)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Axial displacement(±)
(mm)
Moment of Inertia
(kg・m2)
1 Piece(s)Available

14 Days or more

1010.01~20.0010104552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010124552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010144552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010154552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0010164552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012124552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012144552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012154552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0012164552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014144552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014154552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0014164552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0015154552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0015164552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1010.01~20.0016164552120.21~0.400.230.650.51X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010105560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010125560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010145560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010155560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010165560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

15 Days or more

1020.01~50.0010185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0010195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012125560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012145560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012155560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012165560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0012195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014145560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014155560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014165560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015155560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015165560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0015195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016165560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0016195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017175560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

15 Days or more

1020.01~50.0017185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0017195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018185560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0018195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0019195560250.21~0.400.270.791.36X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014146573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014156573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014166573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014176573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014186573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014196573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014206573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014226573400.21~0.400.320.933.20X10-4
1 Piece(s)Available

14 Days or more

1020.01~50.0014246573400.21~0.400.320.933.20X10-4

Loading...

Basic Information

Type Precision Springs Shaft Fitting Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Pulse Motor
Max. Rotational Speed Range(r/min) 4001~10000 Feature High torsional rigidity / High Torque / Low Inertia Moment Body Material 1045 Carbon Steel
Category Coupling body Max. Rotational Speed(r/min) 10000 Allowable Angular Misalignment(deg) 1
Flat Springs 304 Stainless Steel

Additional Products in this Category

Tech Support