(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fab Nut EK/EKS【1-8,000 Pieces Per Package】 (EKS-M2-1)

Fab Nut EK/EKS EKS-M2-1
  • Volume Discount

A hexagonal-shaped clinching nut. Ideal for aluminum plates, thin plates, and treated steel plates, The nut includes a guide for the bottom hole making it easy to mount.

Part Number

Configured Part Number is shown.

EKS-M2-1

Part Number
EKS-M2-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Min. Thickness
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

102Low Quantity (can be purchased from one)1.00.4

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Crimped Surface Treatment (Details) No

Please check the type/dimensions/specifications of the part EKS-M2-1 in the Fab Nut EK/EKS series.

Products like this...

Part Number
EKS-M2.5-1
EKS-M2.6-1
EKS-M3-1
EKS-M3-2
EKS-M4-2
EKS-M5-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Min. Thickness
(mm)
Pitch
(mm)

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5Box/package1.00.45

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.6Box/package1.00.45
1 Piece(s)Available

8 Days or more

103Low Quantity (can be purchased from one)1.00.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

103Box/package1.40.5
1 Piece(s)Available

8 Days or more

104Low Quantity (can be purchased from one)1.40.7

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Box/package1.00.8

Additional Products in this Category

Tech Support