(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Magnetic Driver Holder, Dedicated Tool for Tamper Resistant Screws

Magnetic Driver Holder, Dedicated Tool for Tamper Resistant Screws
  • Volume Discount

•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hex Socket
•Screw Type: Fully Threaded
•Driver Size: 1/4

PDF

Part Number

Configured Part Number is shown.

HEXDR

 
Part Number
HEXDR
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hex Socket Basic Shape Related Components Unit of Sale Low Quantity (can be purchased from one)
Screw Type Complete thread Driver Size 1/4

Please check the type/dimensions/specifications of the part HEXDR in the Magnetic Driver Holder, Dedicated Tool for Tamper Resistant Screws series.

Additional Products in this Category

Tech Support