(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tamperproof Screw, Dedicated Tool, Six-lobe Bit

Tamperproof Screw, Dedicated Tool, Six-lobe Bit
  • Volume Discount

•Shape: Related Components
•Unit of Sale: Individually Sold (Min. 1 pc)
•Mounting Hole Shape: Hexalobular socket
•Screw Type: Fully Threaded

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TX06B
TX06B65
TX08B
TX10B
TX15B
TX20B
TX25B
TX40B
TX45B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSScrew Type Applicable Size
1 Piece(s)Available

8 Days or more

10Complete threadM2
1 Piece(s)Available

8 Days or more

10Complete threadM2
1 Piece(s)Available

8 Days or more

10Complete threadM2.6
1 Piece(s)Available

8 Days or more

10Complete threadM3/3.5 Button, Tapping
1 Piece(s)Available

10 Days or more

10Complete thread3.5 Countersunk Head Tapping/4.2 Button, Tapping
1 Piece(s)Available

8 Days or more

10-M4/4.2 Countersunk Head Tapping
1 Piece(s)Available

8 Days or more

10Complete threadM5/4.8
1 Piece(s)Available

10 Days or more

10Complete threadM8
1 Piece(s)Available

10 Days or more

10Complete threadM10

Loading...

  1. 1

Basic Information

Mounting Hole Shape Hexalobular socket Basic Shape Related Components Unit of Sale Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support