(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Anti Tamper Screw - One-way Small Pan Head Screw

Anti Tamper Screw - One-way Small Pan Head Screw
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: One-Sided

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OW010305
OW010306
OW010308
OW010310
OW010312
OW010316
OW010406
OW010408
OW010410
OW010412
OW010416
OW010420
OW010425
OW010508
OW010510
OW010512
OW010516
OW010520
OW010525
OW010530
OW010540
OW010608
OW010610
OW010612
OW010616
OW010620
OW010625
OW010630
OW010640
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
1 Piece(s)Available

10 Days or more

10350.5
1 Piece(s)Available

10 Days or more

10360.5
1 Piece(s)Available

10 Days or more

10380.5
1 Piece(s)Available

10 Days or more

103100.5
1 Piece(s)Available

10 Days or more

103120.5
1 Piece(s)Available

10 Days or more

103160.5
1 Piece(s)Available

8 Days or more

10460.7
1 Piece(s)Available

8 Days or more

10480.7
1 Piece(s)Available

8 Days or more

104100.7
1 Piece(s)Available

Same day

Stock

104120.7
1 Piece(s)Available

Same day

Stock

104160.7
1 Piece(s)Available

10 Days or more

104200.7
1 Piece(s)Available

8 Days or more

104250.7
1 Piece(s)Available

8 Days or more

10580.8
1 Piece(s)Available

8 Days or more

105100.8
1 Piece(s)Available

10 Days or more

105120.8
1 Piece(s)Available

20 Days or more

105160.8
1 Piece(s)Available

12 Days or more

105200.8
1 Piece(s)Available

10 Days or more

105250.8
1 Piece(s)Available

10 Days or more

105300.8
1 Piece(s)Available

10 Days or more

105400.8
1 Piece(s)Available

15 Days or more

10681
1 Piece(s)Available

8 Days or more

106101
1 Piece(s)Available

8 Days or more

106121
1 Piece(s)Available

8 Days or more

106161
1 Piece(s)Available

47 Days or more

106201
1 Piece(s)Available

12 Days or more

106251
1 Piece(s)Available

10 Days or more

106301
1 Piece(s)Available

10 Days or more

106401

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape One Side Basic Shape Standard (Round)
Material Stainless Steel Thread Type Metric coarse Tip Shape Flat End
Additional Shapes Standard Unit of Sale Low Quantity (can be purchased from one) Application Tamper-proof
Screw Type Complete thread

Additional Products in this Category

Tech Support