(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Hexalobular Drive, B Type, Tamper Resistant

Self Tapping Screws - Pan Head, Hexalobular Drive, B Type, Tamper Resistant
  • Volume Discount

[Features]
· A pin protrudes in the center of the star-shaped hole and a normal 6-lobe wrench cannot be inserted.
· Torque transmission is so good that no come-out occurs and workability is high.
· Ball-like shape screw ideal for female screw machining, and can be screwed in with low torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TX340204ZP3
TX340205ZP3
TX340206ZP3
TX340306ZP3
TX340308ZP3
TX340310ZP3
TX340408ZP3
TX340410ZP3
TX340412ZP3
TX342605ZP3
TX342606ZP3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

12 Days or more

1024
1 Piece(s)Available

10 Days or more

1025
1 Piece(s)Available

14 Days or more

1026
1 Piece(s)Available

10 Days or more

1036
1 Piece(s)Available

10 Days or more

1038
1 Piece(s)Available

10 Days or more

10310
1 Piece(s)Available

10 Days or more

1048
1 Piece(s)Available

10 Days or more

10410
1 Piece(s)Available

10 Days or more

10412
1 Piece(s)Available

10 Days or more

102.65
1 Piece(s)Available

10 Days or more

102.66

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Hexalobular socket
Basic Shape Standard (Round) Material Iron Tip shape Flat End
Additional Shapes Standard Sales Unit Low Quantity (can be purchased from one) Application Tamper-proof

Additional Products in this Category

Tech Support